Rohm Breadcrumb

Rohm Productdetail

IrDAController ICs - BU92001KN

BU92001KN has the encode / decode function of IrDA SIR. It has a built-in baud rate generator. The baud rate can be generated by the internal register. The data between UART and IrDA can be encoded and decoded by connecting this IC to the UART port.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU92001KN-E2
Status | Active
Package | VQFN20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

VDD Core(Min.)[V]

2.5

VDD Core(Max.)[V]

3.5

Data Rates [Mbps]

2.4k to 115.2k

Clock frequency (Min.)[MHz]

24

Clock frequency (Max.)[MHz]

30

Interface

UART

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・UART interface
・IrDA SIR Encode / Decode function
・Communication rate of 2.4k~115.2kbps
・Built-in baud rate generator