Rohm Breadcrumb

Rohm Productdetail

24bit Clockless Link™ Transmitter - BU17101AKV-M

BU17101AKV-M is a differential serial interface IC that expect further low power consumption and low EMI by ROHM's original CDR(Clock Data Recovery) technology. The BU17101AKV-M transmitter serializes 24-bit CMOS level signals, and transfers by the differential lines of 1 pair. There is no return path. Reset line and link synchronous control line are unnecessary. The BU17101AKV-M links automatically.

Part Number | BU17101AKV-ME2
Status | Active
Package | VQFP48
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Sub Family

Clockless Link SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

Clockless Link

No.of Tx

1

Clock frequency (Min.)[MHz]

30

Clock frequency (Max.)[MHz]

51

Clockless Transfer Rates [Gbps]

1.63

Parallel Bus Width

24

Supply Voltage(Min.)[V]

2.3

Supply Voltage(Max.)[V]

3.6

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • High-speed differential serial interface (Maximum 1.6Gbps)
  • Embedded clock interface
  • No lock condition signal and no reset signal between transmitter and receiver. (Only differential signals)
  • Low EMI transmission by original DC balance protocol and scrambling.