Automotive 450V 45A Ignition IGBT - RGPR50NL45HR (New)

RGPR50NL45HR is the Insulated Gate Bipolar Transistor (IGBT) for automotive ignition coil driver circuits and solenoid driver circuits.

Part Number | RGPR50NL45HRTL
Status | Recommended
Package | LPDL
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Common Standard

AEC-Q101 (Automotive Grade)

Series

P: For ignition

VCES [V]

450

IC[A]

45

EAS(25°C) [mJ]

500

EAS(150°C) [mJ]

250

VCE(sat) (Typ.) [V]

1.6

Pd [W]

187

BVCES (Min.)[V]

420

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Self-Clamped Inductive Switching Energy
  • Built in Gate-Emitter Protection Diode
  • Built in Gate-Emitter Resistance
  • Qualified to AEC-Q101
  • Pb - free Lead Plating ; RoHS Compliant