RGPR20NL43HR
430V 20A, LPDL, Ignition IGBT for Automotive
RGPR20NL43HR
RGPR20NL43HR
430V 20A, LPDL, Ignition IGBT for Automotive
RGPR20NL43HR is the Insulated Gate Bipolar Transistor (IGBT) for automotive ignition coil driver circuits and solenoid driver circuits.
Product Detail
Part Number | RGPR20NL43HRTL
Status |
Recommended
Package |
LPDL
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
P: For ignition
VCES [V]
430
IC[A]
20
EAS(25°C) [mJ]
250
EAS(150°C) [mJ]
150
VCE(sat) (Typ.) [V]
1.6
Pd [W]
107
BVCES (Min.)[V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.1x15.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low Collector - Emitter Saturation Voltage
- High Self-Clamped Inductive Switching Energy
- Built in Gate-Emitter Protection Diode
- Built in Gate-Emitter Resistance
- Qualified to AEC-Q101
- Pb - free Lead Plating ; RoHS Compliant