RGWX5TS65HR
High-Speed Fast Switching Type, 650V 75A, TO-247N, Field Stop Trench IGBT for Automotive
RGWX5TS65HR
RGWX5TS65HR
High-Speed Fast Switching Type, 650V 75A, TO-247N, Field Stop Trench IGBT for Automotive
RGWX5TS65HR is a IGBT with low collector - emitter saturation voltage, suitable for On & Off Board Chargers, DC-DC Converters, PFC, Industrial Inverter. This product complies AEC-Q101 qualification. The RGW series features high-speed switching, contributing to higher efficiency of applications.
Product Detail
Part Number | RGWX5TS65HRC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Series
W: High speed fast SW
VCES [V]
650
IC(100°C)[A]
75
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
35
Built-in Diode
-
Pd [W]
348
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- AEC-Q101 Qualified
- Low Collector - Emitter Saturation Voltage
- Low Switching Loss & Soft Switching
- Pb - free Lead Plating; RoHS Compliant