RGW40TS65
High-Speed Fast Switching Type, 650V 20A, TO-247N, Field Stop Trench IGBT
RGW40TS65
RGW40TS65
High-Speed Fast Switching Type, 650V 20A, TO-247N, Field Stop Trench IGBT
The RGW40TS65 is a fast switching speed IGBT, suitable for PFC, solar inverter, UPS, welding and IH. The RGTV/RGW series is a highly efficient series that is optimized the trade-off relationship between conduction loss and switching speed. In addition, optimizing the internal design allowed to achieve smooth switching characteristics that decrease voltage overshoot. It contributes to reduce the number of parts required along with design load.
Data Sheet
Sample
Product Detail
Part Number | RGW40TS65GC13
Status |
Recommended
Package |
TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Specifications:
Series
W: High speed fast SW
VCES [V]
650
IC(100°C)[A]
20
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
63
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
- Low Collector-Emitter Saturation Voltage
- High Speed Switching
- Low Switching Loss & Soft Switching
- Pb-free Lead Plating; RoHS Compliant