RGTVX6TS65
2µs Short-Circuit Tolerance, 650V 80A, TO-247N, Field Stop Trench IGBT
RGTVX6TS65
RGTVX6TS65
2µs Short-Circuit Tolerance, 650V 80A, TO-247N, Field Stop Trench IGBT
RGTVX6TS65 is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.
Data Sheet
Sample
Product Detail
Part Number | RGTVX6TS65GC13
Status |
Recommended
Package |
TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Specifications:
Series
TV: For inverter (tsc 2µs)
VCES [V]
650
IC(100°C)[A]
80
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
34
tsc(Min.) [us]
2
Pd [W]
404
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
- Low Collector - Emitter Saturation Voltage
- High Speed Switching & Low Switching Loss
- Short Circuit Withstand Time 2μs
- Pb - free Lead Plating ; RoHS Compliant