RGTV60TS65D
2µs Short-Circuit Tolerance, 650V 30A, FRD Built-in, TO-247N, Field Stop Trench IGBT
RGTV60TS65D
RGTV60TS65D
2µs Short-Circuit Tolerance, 650V 30A, FRD Built-in, TO-247N, Field Stop Trench IGBT
RGTV60TS65D is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RGTV60TS65DGC13
Status |
Recommended
Package |
TO-247GE
Unit Quantity | 600
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Specifications:
Series
TV: For inverter (tsc 2µs)
VCES [V]
650
IC(100°C)[A]
30
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
40
tsc(Min.) [us]
2
Built-in Diode
FRD
Pd [W]
194
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
- Low Collector - Emitter Saturation Voltage
- High Speed Switching & Low Switching Loss
- Short Circuit Withstand Time 2μs
- Built in Very Fast & Soft Recovery FRD
- Pb - free Lead Plating ; RoHS Compliant