RGT50NL65D
5µs Short-Circuit Tolerance, 650V 25A, FRD Built-in, LPDL, Field Stop Trench IGBT
RGT50NL65D
RGT50NL65D
5µs Short-Circuit Tolerance, 650V 25A, FRD Built-in, LPDL, Field Stop Trench IGBT
RGT50NL65D is a Field Stop Trench IGBT with low collector - emitter saturation voltage, suitable for General Inverter, UPS, Power Conditioner, Welder.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RGT50NL65DGTL
Status |
Recommended
Package |
LPDL
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
T: For inverter (tsc 5µs)
VCES [V]
650
IC(100°C)[A]
25
VCE(sat) (Typ.) [V]
1.65
tf(Typ.) [ns]
65
tsc(Min.) [us]
5
Built-in Diode
FRD
Pd [W]
194
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.1x15.1 (t=4.7)
Features:
- Low Collector - Emitter Saturation Voltage
- Low Switching Loss
- Short Circuit Withstand Time 5μs
- Built in Very Fast & Soft Recovery FRD (RFN - Series)
- Pb - free Lead Plating ; RoHS Compliant