RGT20TM65D
5µs Short-Circuit Tolerance, 650V 10A, FRD Built-in, TO-220NFM, Field Stop Trench IGBT
RGT20TM65D
RGT20TM65D
5µs Short-Circuit Tolerance, 650V 10A, FRD Built-in, TO-220NFM, Field Stop Trench IGBT
RGT20TM65D is a Field Stop Trench IGBT with low collector - emitter saturation voltage, suitable for General Inverter, UPS, Power Conditioner, Welder.
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
Series
T: For inverter (tsc 5µs)
VCES [V]
650
IC(100°C)[A]
6
VCE(sat) (Typ.) [V]
1.65
tf(Typ.) [ns]
104
tsc(Min.) [us]
5
Built-in Diode
FRD
Pd [W]
25
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10x15 (t=4.7)
Features:
- Low Collector - Emitter Saturation Voltage
- Low Switching Loss
- Short Circuit Withstand Time 5μs
- Built in Very Fast & Soft Recovery FRD (RFN - Series)
- Pb - free Lead Plating ; RoHS Compliant