650V 10A Field Stop Trench IGBT for the inverter (tsc 5us) - RGT20NS65D(TO-262) (New)

The datasheet is coming soon.

Buy Sample FAQ Contact Us
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Buy Sample FAQ Contact Us
Part Number | RGT20NS65DGC9
Status | Active
Package | TO-262
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Series

T: For inverter (tsc 5us)

VCES [V]

650

IC(100°C)[A]

10

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

104

tsc(Min.) [us]

5

Built-in Diode

FRD

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

N/A