RGS80TSX2D
10µs Short-Circuit Tolerance, 1200V 40A, FRD Built-in, Field Stop Trench IGBT
RGS80TSX2D
RGS80TSX2D
10µs Short-Circuit Tolerance, 1200V 40A, FRD Built-in, Field Stop Trench IGBT
The RGS80TSX2D is a 10µs SCSOA guaranteed IGBT, suitable for General Inverter, UPS, PV Inverter and Power Conditioner. The RGS series delivers low conduction loss that contributes to reducing size and to improving efficiency of applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RGS80TSX2DGC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Specifications:
Series
S: For inverter (tsc 8-10µs)
VCES [V]
1200
IC(100°C)[A]
40
VCE(sat) (Typ.) [V]
1.7
tf(Typ.) [ns]
227
tsc(Min.) [us]
8
Built-in Diode
FRD
Pd [W]
555
BVCES (Min.)[V]
1200
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
- Low Collector - Emitter Saturation Voltage
- Short Circuit Withstand Time 10μs
- Built in Very Fast & Soft Recovery FRD
- Pb - free Lead Plating ; RoHS Compliant