RGS80TS65HR
8µs Short-Circuit Tolerance, 650V 40A, TO-247N, Field Stop Trench IGBT for Automotive
RGS80TS65HR
RGS80TS65HR
8µs Short-Circuit Tolerance, 650V 40A, TO-247N, Field Stop Trench IGBT for Automotive
RGS80TS65HR is a highly reliable IGBT for automotive inverter, heater.
Product Detail
Part Number | RGS80TS65HRC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Series
S: For inverter (tsc 8-10µs)
VCES [V]
650
IC(100°C)[A]
40
VCE(sat) (Typ.) [V]
1.65
tf(Typ.) [ns]
96
tsc(Min.) [us]
8
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low Collector - Emitter Saturation Voltage
- Short Circuit Withstand Time 8μs
- Qualified to AEC-Q101
- Pb - free Lead Plating ; RoHS Compliant