RGS50TSX2DHR
10µs Short-Circuit Tolerance, 1200V 25A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive
RGS50TSX2DHR
RGS50TSX2DHR
10µs Short-Circuit Tolerance, 1200V 25A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive
RGS50TSX2DHR is a highly reliable IGBT for the general inverter for automotive and industrial.
Product Detail
Part Number | RGS50TSX2DHRC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Series
S: For inverter (tsc 8-10µs)
VCES [V]
1200
IC(100°C)[A]
25
VCE(sat) (Typ.) [V]
1.7
tf(Typ.) [ns]
205
tsc(Min.) [us]
10
Built-in Diode
FRD
BVCES (Min.)[V]
1200
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low Collector - Emitter Saturation Voltage
- Short Circuit Withstand Time 10μs
- Qualified to AEC-Q101
- Built in Very Fast & Soft Recovery FRD
- Pb - free Lead Plating ; RoHS Compliant