RGS30TSX2HR
10µs Short-Circuit Tolerance, 1200V 15A, Automotive Field Stop Trench IGBT
RGS30TSX2HR
RGS30TSX2HR
10µs Short-Circuit Tolerance, 1200V 15A, Automotive Field Stop Trench IGBT
The RGS30TSX2HR is a 10µs SCSOA guaranteed IGBT, suitable for Heater of Automotive. The RGS series delivers low conduction loss that contributes to reducing size and to improving efficiency of applications. This product complies AEC-Q101 qualification.
Product Detail
Part Number | RGS30TSX2HRC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
9 Years
Specifications:
Series
S: For inverter (tsc 8-10µs)
VCES [V]
1200
IC(100°C)[A]
15
VCE(sat) (Typ.) [V]
1.7
tf(Typ.) [ns]
128
tsc(Min.) [us]
8
Pd [W]
267
BVCES (Min.)[V]
1200
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low Collector - Emitter Saturation Voltage
- Short Circuit Withstand Time 10μs
- Qualified to AEC-Q101
- Pb - free Lead Plating ; RoHS Compliant