Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
You can use the register setting to select input and output status for the general-purpose port. At high impedance, the pin does not output both "H" and "L" because PMOS and NMOS are turned off. For pull-up/pull-down, the pin has a pull-up resistor or pull-down resistor connected.
For N-channel open output, the pin outputs "L" or is in the high-impedance state because PMOS is turned off. For P-channel open output, the pin outputs "H" or is in the high-impedance state because NMOS is turned off. For CMOS output, the pin outputs "H" or "L" because PMOS/NMOS is turned on/off.