FAQ's
  • The A/D input impedance is so high that accurate A/D conversion cannot be performed. What should I do to solve this problem?
    • When the A/D input impedance is high, charging to the internal capacitor of the A/D converter circuit may not be completed within the A/D conversion time, thus possibly resulting in worsened conversion accuracy. The following shows three measures against this problem.
      - Add an external large capacitor, such as 0.2 uF or 0.47 uF, to the A/D input pin.
      - Set the SACK bit of SA-AD control register 0 to "1" and select the longer conversion time (approximately 41.26 us).
      - Repeatedly convert the same A/D input pin to increase the time to charge the internal capacitor. (This is because a residual charge, which was A/D converted last time, is left in the internal capacitor at the next conversion.)

      Related Products: ML610(Q)40x, ML610(Q)42x, ML610(Q)47x, ML610Q10x, ML610Q11x, ML610Q17x, ML610Q30x, ML610Q35x, ML610Q36x, ML610Q38x, ML610Q41x, ML610Q43x, ML610Q46x, ML620Q13x, ML620Q15x, ML620Q416/ML620Q418, ML620Q503H/ML620Q504H/ML620Q506H, ML62Q12xx, ML62Q13xx, ML62Q14xx, ML62Q15xx/ML62Q18xx, ML62Q16xx, ML62Q17xx

    • Products: General-purpose MCUs (16bit) , Speech playback MCUs (8bit)