Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The reception blocking measurement points specified in the European ESTI EN300-220 standard are specified as ±2 MHz, ±10 MHz, and ±15 MHz. If they correspond to the spurious response frequency of IC, it is possible to declare it to avoid the frequency during measurement. The ML7345 series has a circuit performing sampling at Fs = 3 MHz (at Mck = 24 MHz) in the IF signal processing path after MIXER. Therefore, the frequency band corresponding to the multiplication of Fs falls to the desired frequency band (the center of the IF frequency) as a sampling image, resulting in a spurious response. For the blocking measurement in ±15 MHz with the ESTI standard, declare that the measurement is made with the offset frequency deviating from the spurious response.