Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The allowable ripple voltage must take a sine wave shape (see below). For other waveform types, please contact a ROHM representative. The permissible temperature increase due to ripple voltage/current is 5ºC max. At temperatures above this level the dielectric will begin to deteriorate, resulting in possible short-circuits.
In order to determine the limits for the allowable ripple voltage at high temperatures, please refer to the following formulas: E=allowable ripple voltage E Max.(at50ºC)=0.7×E Max.(at 25ºC) E Max.(at85ºC)=0.5×E Max.(at 25ºC) E Max.(at125ºC)=0.3×E Max.(at 25ºC)