Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
To prevent data reception during CCA, follow the procedure shown below at the time of initial setting. [Procedure] (1) Setting to prevent bit synchronization from being established during CCA BANK3: 0x2D = 0x01 (default: 0x00) *There is no need to dynamically switch the setting according to CCA.
To adjust the transmission power in TX_ON state, set PA_REG_ADJ_SEL ([PA_REG_ADJ: B0 0x67 (7)]) = 1. Other than transmission power adjustment, set PA_REG_ADJ_SEL = 0. For details, refer to the data sheet "LSI Adjustment Items and Adjustment Methods"-"PA Adjustment".
When the following DIO mode is used, it is recognized that reception is in progress, so the action will continue even if the TRX_OFF instruction is executed. Therefore, in this mode, use the Force_TRX_OFF instruction to switch the state to TRX_OFF. - Constant output mode (RXDIO_CTRL = 0b01) "Constant reception in progress" is determined. To stop reception, issue the Force_TRX_OFF instruction. - Data output mode 1 (RXDIO_CTRL = 0b10) "Reception in progress after detecting SyncWord" is determined. To stop reception, issue the Force_TRX_OFF instruction.
Related Products: ML7344/ML7406 family, ML7345 family, ML7404, ML7414
The receiver changes channels until it receives radio waves from the sender. For this reason, the transmission side must keep sending the preamble until the receiver detects the transmitted channel. Therefore, taking into account the number of channels to search for radio waves, a long preamble is required. Also, if there is only a radio wave, the receiving side may make an erroneous channel determination based on radio waves from other systems. For this reason, it is necessary to consider the "criterion for presence of radio waves (bit synchronization information, etc.)" that uses signals other than radio waves.
Related Products: ML7344/ML7406 family, ML7345 family, ML7396 family, ML7404, ML7414
If data is transmitted simultaneously on the same channel, it may become unable to receive the data due to the RF interference characteristics. However, ARIB STD T-108 requires CCA to be performed before transmission. For this reason, there is a mechanism to avoid interference due to simultaneous transmission from nearby transmitters.
Related Products: ML7344/ML7406 family, ML7345 family, ML7396 family, ML7404, ML7414
The following two methods can be considered. (1) Identifying by changing SyncWord (When transmitter⇔receiver is one-to-one) The setting can be up to 4Byte (2^32) of SyncWord setting. Except patterns with extremely large number of 1's or 0's, it is assumed that approximately 2^24 patterns can be used. (2) Managing addresses When one transmitter (master) and multiple receivers (slaves) exist, set the addresses of the slaves. The slave units receive only packets destined to themselves (addresses) (using field check function). Addresses can be assigned for up to 2^48-1 units (6 bytes).
If the calculated value is 0.4 MHz, selecting 0.75 MHz makes the frequency more accurate whereas selecting 48 MHz will reduce the accuracy. Since the VCO calibration obtains the capacitance correction values at the lower and upper points, and calculates the capacitance correction value at the set frequency by linear interpolation, the error becomes larger as the calibration frequency range increases. Therefore, select a VCO upper limit frequency setting that is slightly wider than the operating frequency.
Related Products: ML7344/ML7406 family, ML7345 family, ML7404, ML7414
When performing the second and subsequent IQ adjustments, restore IQ_MAG_ADJ[11:0]([IQ_MAG_ADJ_L: B0 0x5A(3-0)],[IQ_MAG_ADJ_L: B0 0x5B])=0x800,[IQ_PHASE_ADJ_H/L: B0 0x5C/5D]=0x0000, then start the adjustment.