BU97510CKV-M
Low Duty LCD Segment Drivers for Automotive applications

BU97510CKV-M is a 1/4 or 1/3 duty general-purpose LCD driver that can be used for automotive applications and can drive up to 216 LCD Segments. This product can support VA LCD displays, which has better optical performance with higher LCD voltage driving and higher frame frequency driving. It can also control up to 6 general-purpose outputs / PWM output ports for LED backlighting and LED button illumination realizing less flicker by various frequency setting function. TTL compatible input interface is also available, these are well-suited for wide-voltage range of MCUs.

Product Detail

 
Part Number | BU97510CKV-ME2
Status | Recommended
Package | VQFP64
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

216

Duty

1/4, 1/3

Bias

1/3, 1/2

Elements of MUX 1:3

162

Elements of MUX 1:4

216

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

6

TTL input Support

Yes

LCD Driving Waveform

Line

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12x12 (t=1.6)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • 1/4 or 1/3 duty setting selectable
    1/4duty driving: Max 216 segments
    1/3duty driving: Max 162 segments
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.7V to 6.0V,
    which can support TN LCD and VA LCD display.
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 6ch general purpose outputs/ PWM outputs (SEG selectable)
  • Support 64 step PWM function to realize backlight/ button LED illumination
  • Support LCD frame frequency from 49Hz to 195Hz, total 8setting
  • Support PWM frequency from 146Hz to 2.34KHz,
    total 16setting
  • Support 3 wire serial interface
  • Support TTL level input to connect 3.3V MCU directly
  • Support INHb terminal to control Display ON/OFF
  • Integrated voltage detected type power on reset circuit
  • No external components required
  • Low power consumption design
  • Qualified AEC-Q100 Grade3
X

Most Viewed