BU9795BKV
Low Duty LCD Segment Drivers
BU9795BKV
BU9795BKV
Low Duty LCD Segment Drivers
BU9795BKV are a 1/4 Duty General-purpose LCD driver that can be used for consumer / battery operated products.BU9795BKV can drive up to 140 LCD Segments. It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BU9795BKV-E2
Status |
Recommended
Package |
VQFP48C
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS |
Yes
Specifications:
Grade
Consumer
Segment Element
140
Duty
1/4
Bias
1/3, 1/2
Elements of MUX 1:4
140
Interface [line serial]
3wire
Interface Voltage (Min.)[V]
2.5
Interface Voltage (Max.)[V]
5.5
LCD Driving Waveform
Line/Frame
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
9x9 (t=1.6)
Features:
- 1/4duty driving: Max 140 segments
- Integrated display data RAM: 35 x 4bit
- 1/3 or 1/2 bias setting selectable
- Integrated LCD voltage driving circuit
- Integrated oscillation circuit for LCD frame frequency
- Line or Frame inversion driving selectable
- Support 3 wire serial interface
- Integrated power on reset circuit
- No external components required
- Low power consumption design