Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Low Duty LCD Segment Drivers - BU9795AGUW

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU9795AGUW-E2
Status | NRND
Package | VBGA048W040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Consumer

Segment Element

124

Duty

1/4

Bias

1/3, 1/2

Elements of MUX 1:4

124

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

5.5

Power Supply for LCD (Min.)[V]

2.5

Power Supply for LCD (Max.)[V]

5.5

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • 1/4duty driving: Max 124 segments
  • Integrated display data RAM: 35 x 4bit
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.5V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Support 3 wire serial interface
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
  • Small BGA package