Rohm Breadcrumb

Rohm Productdetail

6bit RSDS™Source Driver - BU95306

ROHMLCD drivers for large panels are display drivers optimized for large LCDs in a variety of applications, including desktop PCs, laptops, and TVs. The broad lineup is offered in low amplitude differential transmission interface type (RSDS™) featuring low EMI, 6bit gradation precision, and different output configurations (384 and up) for wide compatibility.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU95306
Status | Active
Package | COF48
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Consumer

Function

RSDS™ I/F R-DAC Type

Gray Scale

6bit

Number of Outputs

600/618/630/642

Driver Output Voltage[V]

13.5

Clock Frequency(Max.)[MHz]

85

Logic Power Supply Voltage[V]

2.7 to 3.6

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

・600/618/630/642 output channels
・6bit 9pair RSDS™ inputs
・Dot & n-line inversion available
・Built-in 2ch repair amplifiers
・γcorrection is possible
・Built-in input data reversing function(INV)
・Output voltage range : AVSS+0.1V ~ AVDD-0.1V
・High speed data transfer : fCLK(MAX)=85MHz
・Logic power supply voltage (DVDD) : 2.3 ~ 3.6V
・Driver power supply voltage (AVDD) : 8.0 ~ 13.5V