Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Zener Diode - VDZ6.2B

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | VDZT2R6.2B
Status | NRND
Package | VMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-723

Package(JEITA)

SC-104A

Package Size[mm]

1.4x0.6(t=0.5)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Typ.)[V]

6.2

Zener Voltage VZ (Min.)[V]

6.06

Zener Voltage VZ (Max.)[V]

6.33

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small 2-pin mini mold high-density surface mount type.
・High reliability.
・Mounting possible by automated chip mount.