Last Time Buy VDZ18B
Zener Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For VDZ18B

Part Number
VDZ18B
VDZ18B
CDZV18B
CDZV18B
Ordering Part Number VDZT2R18B CDZVT2R18B
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD2 VMN2M
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-723 SOD-923
JEITA Package SC-104A -
Package Size [mm] 0.6x1.4 (t=0.55) 0.6x1 (t=0.4)
Configuration Single Single
Number of terminal 2 2
Power Dissipation (P D )[mW] 100 100
Zener Voltage V Z (Typ.)[V] 18.0 -
Zener Voltage V Z (Min.)[V] 17.56 17.56
Zener Voltage V Z (Max.)[V] 18.35 18.35
I Z @ V Z [mA] 2 2
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed