Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Zener Diode - UMZ22K

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | UMZ22KTL
Status | NRND
Package | UMD4
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-343

Package(JEITA)

SC-82

Package Size[mm]

2.0x2.1(t=0.9)

Mounting Style

Surface mount

Number of terminal

4

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

22.0

Zener Voltage VZ (Min.)[V]

21.54

Zener Voltage VZ (Max.)[V]

22.47

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Small mold type.(UMD4)
・2-element parallel circit device.