RSB6.8JS2
Low capacitance Zener Diode
RSB6.8JS2
RSB6.8JS2
Low capacitance Zener Diode
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
New alternative products may be available.
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
Bidirectional Dual Chip
Package Code
SOT-563
Package(JEITA)
SC-107C
Mounting Style
Surface mount
Number of terminal
6
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Typ.)[V]
6.8
Zener Voltage VZ (Min.)[V]
6
Zener Voltage VZ (Max.)[V]
8
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
・Ultra-small mold type.・Ultra-low capacitance and bi-directional zener diodes.