Last Time Buy RSB12Z
Low capacitance Zener Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RSB12Z

Part Number
RSB12Z
RSB12Z
VS12VBA1HS
VS12VBA1HS
Ordering Part Number RSB12ZT2L VS12VBA1HST15R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD3 SMD0603B
Unit Quantity 8000 15000
Minimum Packing Quantity 8000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-723 SOD-962 (DSN0603-2)
JEITA Package SC-105AA -
Package Size [mm] 1.2x1.2 (t=0.55) 0.3x0.6 (t=0.29)
Configuration Bidirectional Bidirectional
Number of terminal 3 2
Power Dissipation (P D )[mW] 150 100
Zener Voltage V Z (Typ.)[V] 12.0 -
Zener Voltage V Z (Min.)[V] 9.6 -
Zener Voltage V Z (Max.)[V] 14.4 -
I Z @ V Z [mA] 5 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed