ROHM Product Detail
Last Time Buy
RSB12Z
Low capacitance Zener Diode
Last Time Buy
RSB12Z
Low capacitance Zener Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RSB12Z
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSB12ZT2L | VS12VBA1HST15R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | VMD3 | SMD0603B |
Unit Quantity | 8000 | 15000 |
Minimum Packing Quantity | 8000 | 15000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-723 | SOD-962 (DSN0603-2) |
Package Size [mm] | 1.2x1.2 (t=0.55) | 0.6x0.3 (t=0.29) |
JEITA Package | SC-105AA | - |
Configuration | Bidirectional | Bidirectional |
Number of terminal | 3 | 2 |
Power Dissipation (P D )[mW] | 150 | 100 |
Zener Voltage V Z (Typ.)[V] | 12.0 | - |
Zener Voltage V Z (Min.)[V] | 9.6 | - |
Zener Voltage V Z (Max.)[V] | 14.4 | - |
I Z @ V Z [mA] | 5 | - |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X