Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Zener Diode - PDZV4.7A

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | PDZVTR4.7A
Status | NRND
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-128

Package Size[mm]

4.7x2.5(t=0.95)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

4.4

Zener Voltage VZ (Max.)[V]

4.9

IZ @ VZ [mA]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Small mold type.
・High reliability.