FTZ30E
Zener arrays for terminal protection devices
FTZ30E
FTZ30E
Zener arrays for terminal protection devices
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
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
A-Common Quad Chip
Package Code
SOT-25
Package(JEITA)
SC-74A
Mounting Style
Surface mount
Number of terminal
5
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Typ.)[V]
30
Zener Voltage VZ (Min.)[V]
29.19
Zener Voltage VZ (Max.)[V]
30.09
IZ @ VZ [mA]
5
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
・Small mold type.(SMD5)・High reliability.