Obsolete
FDZ7.5
RASMID Series - Zener Diode
FDZ7.5
Obsolete
FDZ7.5
RASMID Series - Zener Diode
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Package Code
SOD-992 (DSN0402-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Min.)[V]
7.06
Zener Voltage VZ (Max.)[V]
7.84
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.2x0.4 (t=0.19)
Features:
- High reliability
- Wafer level CSP
- High Protection Level ±8kV(IEC61000-4-2 Contact)
- Dimension tolerance±10um