Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design RASMID Series - Zener Diode - FDZ7.5

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | FDZT27R7.5
Status | NRND
Package | SMD0402
Unit Quantity | 40000
Minimum Package Quantity | 40000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-992(DSN0402-2)

Package Size[mm]

0.4x0.2(t=0.12)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Min.)[V]

7.06

Zener Voltage VZ (Max.)[V]

7.84

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Wafer level CSP
  • High Protection Level ±8kV(IEC61000-4-2 Contact)
  • Dimension tolerance±10um