Obsolete FDZ6.2
RASMID Series - Zener Diode

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | FDZT27R6.2
Status | Obsolete
Package | SMD0402
Unit Quantity | 40000
Minimum Package Quantity | 40000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOD-992 (DSN0402-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Min.)[V]

5.86

Zener Voltage VZ (Max.)[V]

6.53

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.2x0.4 (t=0.19)

Find Similar

Features:

  • High reliability
  • Wafer level CSP
  • High Protection Level ±8kV(IEC61000-4-2 Contact)
  • Dimension tolerance±10um
X

Most Viewed