FDZ5.6 (Under Development)
RASMID™ Series - Zener Diode
FDZ5.6
FDZ5.6 (Under Development)
RASMID™ Series - Zener Diode
FDZ5.6 is 01005(0402)-size Zener Diode ideal for high density applications such as smartphones and other portable devices.
Data Sheet
Sample
Product Detail
Part Number | FDZT27R5.6
Status |
Under Development
Package |
SMD0402
Unit Quantity | 40000
Minimum Package Quantity | 40000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-992 (DSN0402-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Min.)[V]
5.31
Zener Voltage VZ (Max.)[V]
5.92
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.2x0.4 (t=0.19)
Features:
- High reliability
- Wafer level CSP
- High Protection Level ±8kV(IEC61000-4-2 Contact)
- Dimension tolerance±10um