Rohm Breadcrumb

Rohm Productdetail

Zener Diode - BZX84C27VL

BZX84C27VL is Zener Diode for voltage regulation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BZX84C27VLT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-23

Package Size[mm]

2.9x2.4(t=0.95)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

250

Zener Voltage VZ (Min.)[V]

25.1

Zener Voltage VZ (Max.)[V]

28.9

IZ @ VZ [mA]

2

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Small mold type