ADZ5.1B
RASMID™ Series, 100mW, Ultra Small Zener Diode
ADZ5.1B
ADZ5.1B
RASMID™ Series, 100mW, Ultra Small Zener Diode
ADZ5.1B is extremely small 0603-size (0201 inch) Zener Diode ideal for high density applications such as smartphones and other portable devices.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | ADZT15R5.1B
Status |
Recommended
Package |
SMD0603B
Unit Quantity | 15000
Minimum Package Quantity | 15000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-962 (DSN0603-2)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Min.)[V]
4.975
Zener Voltage VZ (Max.)[V]
5.23
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.3x0.6 (t=0.29)
Features:
- High reliability
- Ultra small 0603 size
- Dimension tolerance±10um