2D/3D/CAD
- SMD0603B 3D STEP Data
ADZ11B is extremely small 0603-size (0201 inch) Zener Diode ideal for high density applications such as smartphones and other portable devices.
Grade
Standard
Configuration
Single
Package Code
SOD-962 (DSN0603-2)
Package Size[mm]
0.6x0.3 (t=0.28)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Min.)[V]
10.54
Zener Voltage VZ (Max.)[V]
11.08
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150