YFZVFH3.3B
500mW 3.3V, SOD-323HE, Zener Diode for Automotive
YFZVFH3.3B
YFZVFH3.3B
500mW 3.3V, SOD-323HE, Zener Diode for Automotive
YFZVFH3.3B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter
Product Detail
Part Number | YFZVFHTR3.3B
Status |
Recommended
Package |
TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
500
Zener Voltage VZ (Min.)[V]
3.32
Zener Voltage VZ (Max.)[V]
3.53
IZ @ VZ [mA]
20
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (TUMD2M)
- High reliability
- Automatic mounting is possible by chip-mounter