YFZVFH12B
500mW 12V, SOD-323HE, Zener Diode for Automotive

YFZVFH12B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter

Product Detail

 
Part Number | YFZVFHTR12B
Status | Recommended
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Typ.)[V]

12

Zener Voltage VZ (Min.)[V]

11.44

Zener Voltage VZ (Max.)[V]

12.03

IZ @ VZ [mA]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (TUMD2M)
  • High reliability
  • Automatic mounting is possible by chip-mounter
X

Most Viewed