Zener Diode (AEC-Q101 Qualified) - YDZVFH11

YDZVFH11 is high reliability Automotive Zener Diode for voltage regulation.

Part Number | YDZVFHTR11
Status | Active
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Package Size[mm]

2.5x1.4 (t=0.6)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Min.)[V]

9.9

Zener Voltage VZ (Max.)[V]

12.1

IZ @ VZ [mA]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • Small mold type