Rohm Breadcrumb

Rohm Productdetail

Zener arrays for terminal protection devices (AEC-Q101 Qualified) - VMZ6.8NFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | VMZ6.8NFHT2L
Status | Active
Package | VMD3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-723

Package(JEITA)

SC-105AA

Package Size[mm]

1.2x1.2(t=0.5)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

6.8

Zener Voltage VZ (Min.)[V]

6.47

Zener Voltage VZ (Max.)[V]

7.14

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small mold type.:VMD3
・High reliability.