Rohm Breadcrumb

Rohm Productdetail

Zener Diode (AEC-Q101 Qualified) - VDZFH22B

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | VDZFHT2R22B
Status | Active
Package | VMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOD-723

Package(JEITA)

SC-104A

Package Size[mm]

1.4x0.6(t=0.5)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Typ.)[V]

22.0

Zener Voltage VZ (Min.)[V]

21.54

Zener Voltage VZ (Max.)[V]

22.47

IZ @ VZ [mA]

2

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small 2-pin mini mold high-density surface mount type.
・High reliability.
・Mounting possible by automated chip mount.