UFZVFH22B
500mW 22V, SOD-323FL, Small and High Power Zener Diode for Automotive
UFZVFH22B
UFZVFH22B
500mW 22V, SOD-323FL, Small and High Power Zener Diode for Automotive
UFZVFH22B is a Zener Diode with 500mW power dissipation, suitable for voltage regulation. It is a highly reliable product for automotive.
Product Detail
Part Number | UFZVFHTE-1722B
Status |
Recommended
Package |
UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
500
Zener Voltage VZ (Min.)[V]
20.77
Zener Voltage VZ (Max.)[V]
21.92
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type
- Power dissipation 500mW