UDZVFH2.2B
200mW 2.2V, SOD-323FL, Zener Diode for Automotive
UDZVFH2.2B
UDZVFH2.2B
200mW 2.2V, SOD-323FL, Zener Diode for Automotive
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Min.)[V]
2.22
Zener Voltage VZ (Max.)[V]
2.41
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small 2-pin mini mold high-reliability mounting type.
- High reliability.