130V 0.2W High Voltage Zener Diode - UDZLVFH130 (New)

The UDZLVFH series are comprised in Zener voltages ranging from 51V to 150V. They are also AEC-Q101 compliant and provide superior surge resistance for greater reliability, making them suitable for automotive ECUs.

Part Number | UDZLVFHTE-17130
Status | Recommended
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Package Size[mm]

2.5x1.25 (t=0.7)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Min.)[V]

122.0

Zener Voltage VZ (Max.)[V]

138.0

IZ @ VZ [mA]

1

Features:

  • Small mold type
  • High reliability