UDZLVFH100
100V 0.2W High Voltage Zener Diode
UDZLVFH100
UDZLVFH100
100V 0.2W High Voltage Zener Diode
The UDZLVFH series are comprised in Zener voltages ranging from 51V to 150V. They are also AEC-Q101 compliant and provide superior surge resistance for greater reliability, making them suitable for automotive ECUs.
Product Detail
Part Number | UDZLVFHTE-17100
Status |
Recommended
Package |
UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Min.)[V]
94
Zener Voltage VZ (Max.)[V]
106
IZ @ VZ [mA]
1
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type
- High reliability