Zener arrays for terminal protection devices (AEC-Q101 Qualified) - STZ6.2NFH

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Part Number | STZ6.2NFHT146
Status | Active
Package | SMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-346

Package(JEITA)

SC-59

Package Size[mm]

2.9x2.8 (t=1.1)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

6.2

Zener Voltage VZ (Min.)[V]

5.81

Zener Voltage VZ (Max.)[V]

6.4

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

・Small mold type.(SMD3)
・High reliability.