Rohm Breadcrumb

Rohm Productdetail

Low capacitance Zener Diode (AEC-Q101 Qualified) - RSB12JS2FH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | RSB12JS2FHT2R
Status | Active
Package | EMD6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-563

Package(JEITA)

SC-107C

Package Size[mm]

1.6x1.6(t=0.5)

Mounting Style

Surface mount

Number of terminal

6

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

12.0

Zener Voltage VZ (Min.)[V]

9.6

Zener Voltage VZ (Max.)[V]

14.4

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small mold type.
・Ultra-low capacitance and bi-directional zener diodes.